2.6 Bracket Endcap, Premium Finish, Space Silver
QMODB26USLSLPL
Shading Systems
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand’s Designer Series decorative brackets and hembar endcaps were designed to elevate the style homeowners have created in their home and match their aesthetic down to the last detail. Our decorative endcaps were designed to add style and elegance to open roll shades. The Premium Finish matches the radiant options for a modern and consistent aesthetic throughout the home.
Size
2.6
- 2.6
- 3.3
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Featuring 15 finish options for open-roll applications, available in 2.6”” and 3.3”” sizes.
- Easily slides over endcaps to completely conceal the Universal and open roll adjustable brackets from the outside without interfering with the mounting surface.
- Designer brackets are paired with our newly designed matching hembar endcaps for more hardware consistency
- Glass finishes match the Vantage EasyTouch glass keypad, while the Premium and adorne Collection finishes match Legrands’ wiring devices for a consistent look across the home.
Specifications
General Info
| Color | Silver | ||
| Product Line | Shading Systems | ||
| UPC Number | 842854000986 |
Dimensions
| Product Depth US | 0.42 in | ||
| Product Height US | 3.1 in | ||
| Product Volume US | 3.8 cu in | ||
| Product Width US | 3.6 in | ||
| Product Weight US | 2.8 oz |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFP12 | Ortronics
TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GLC-TE-A | Approved Networks
Cisco Comp 1000 Base SFPRJ45 Transceiver
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
F2RU6PRWC | Wiremold
Greater flexibility with simple customization in furniture power.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWV1532W2 | adorne Collection
Go germ-free. Turn lights on or off with a simple wave.
$81.47
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6FF-AFB | Wiremold
The new FloorSource Series Round Furniture Feed Floor Box is designed to work in both wood and raised floor applications, perfect for feeding power and data to modular furniture.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWP20CCV2 | Pass and Seymour
Plug-in option for dimming control of table or floor lamps from any smart device, from anywhere.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTCBKTR | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
40300549-88 | Ortronics
Ortronics Single Gang Plastic Faceplate accepts front-loading TracJack modules and includes two snap-in label fields
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DHMC2RU | Ortronics
DOUBLE SIDED HORIZONTAL CABLE MANAGER
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
JP66U | Ortronics
Clarity 5e Jak-Pak is a compact, flexible, multi-user solution that can be structurally mounted or used in a temporary enviroment. It is component compliant to TIA/EIA Category 5e performance requirements. Kits come supplied with Clarity 5e six-port/110 modules and are part of the Clarity 5e link and channel solution that provides significant installed performance headroom.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPFLDKITBR | Pass and Seymour
Weatherproof Dual Floodlight Kit, Bronze
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
J60B2B20 | Wiremold
Bring power safely and conveniently to wherever you need it.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16ZC-U | Ortronics
Q-Series Keyed OFP Keyed Front Keyed Rear, Adapter Panel 16 Fibers
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP1262I | Pass and Seymour
Combination Openings, 1 Toggle Switch and 2 Decorator, 3-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
404HDJ4 | Ortronics
Ortronics high density jack (HDJ) Surface Mount Outlet Box accept 4 jack modules and provide snap-on covers and snap-in label fields. Box is supplied with screws and double-sided adhesive tape for mounting onto almost any surface.



