DLM Shade Bus Cable Assembly, 3 Feet Plenum Rated
LMSH-SBCA-P03
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMSH-SB series cables have four wires and are designed to connect DLM shades and power supplies together. There are a variety of lengths and accessories that make cable selection and system layout easy and intuitive. The DLM shade control system can be wired together without tools using the wiring and accessories in the LMSH-SB series.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 842854000078 | ||
Country Of Origin | China | ||
Works With | DLM Wired Shade Bus (SB) | ||
Jacket Color | White | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Cable |
Dimensions
Product Width US | 0.496 in | ||
Product Weight US | 0.141 lb | ||
Product Volume US | 10.7315 cu in | ||
Product Height US | 0.601 in | ||
Product Length US | 3.0 FT | ||
Cable Length | 3 ft |
Listing Agencies / 3rd Party Agencies
cUL Listed | Yes |
Technical Information
Jacket Application | Plenum Rated | ||
Termination Style | Pre-Terminated | ||
Jacket Rating | FT6 Rated | ||
Temperature Rating | 75° C |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1