Legrand Commercial Teleshade (TS) series is a configured shade cassette that provides easy to install shades with enhanced features. The shades and large selection of fabric options provide glare control and allow occupants to access daylight and views. The TS system is also offered as a motorized solution and allows for a complete product solution for any shading project.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Factory configured shade cassette system allows for quick and easy shade installation, reduces installation cost, and common mistakes
- Five additional bracket options are available for various side and top mount applications for additional mounting flexibility
- Heavy-duty bracket system provides up to 66% installation efficiencies compared to non-cassette roller shades
- Many options, including standard and reverse roll, pockets, room darkening, multiple control options, and the Cord Keeper to comply with Canadian cord safety regulations (manual TS)
- Aluminum tubes: no rust stains on the fabric from high humidity locations
- Light gap – 3/4 in (19 mm) symmetrical light gaps
- Legrand Shading Systems standard 25 year limited hardware warranty
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Shading Systems |
Dimensions
Maximum Product Height | 200 in | ||
Maximum Product Width | 129 in |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Has Battery | No |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
CAD Drawings
Brochure
Specifications
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Dealer for parts in Eastern Ontario for Teleshade series
Hi Trevor,
Please reach out to our customer service team for assistance.
Phone: 844-977-3783 | 844-97-SERVE (option 1)
Mon- Fri: 8am – 5pm EST (excluding holidays)
Date published: 2024-06-03
What is the flame/smoke spread classification for this product? A, B, or C?
Hi,
The fire classification mostly depends on the fabric chosen. Visit our fabric sample portal https://store.samplingproduct.com/10389/Tags/Index/1543 to see the fire classifications for each fabric.
Date published: 2022-12-13
what is the Solar heat gain coefficient and light transmittance rating of the TS MANUAL ROLLER SHADE - 2500 - 1% OPEN - P14 OYSTER/PEARL GRAY shade
Bazaarvoice SAP Hybris Integration Version 2.8.1