Uninterruptible Power Supply – UPS
Protect mission critical hardware within building networks with Legrand’s line of rack-mountable Uninterruptible Power Supplies (UPS). The range includes single-phase UPS products with two available topologies – line-interactive and online. The rack-mountable, or free-standing with included feet, UPS is perfect for small IT network installations in a network closet, a point-of-sale location or at a desk to provide clean and back-up power to critical applications. Both topologies use valve regulated lead acid (VRLA) batteries to provide back-up power to devices in case of a power failure.
The Line-Interactive UPS products allow for 1-3 kVA of output power capacity while correcting for minor power fluctuations without switching over to battery backup – extending the overall life of the system and attached devices. The included batteries are only used for backup and are not used in normal operation.
The Online UPS products provide up to 3 kVA of output power capacity, with the power constantly running through the batteries, providing a clean power output and no transfer time in case of a power outage, perfect for the most sensitive IT equipment.
UPS Products
Choose from Line-Interactive UPS systems which switch to battery-power only when the input power to the UPS is lost.
Select from Online UPS systems which filter the input power, providing for clean power to your sensitive IT equipment and no transfer time during an outage.
Add additional batteries for increased capacity or find additional accessories for your UPS installation and management.
Battery life is dependent on the type of UPS system installed and environment where it's located. As a guideline, check the battery life regularly after 1 year in use.If depleted or near depletion, order a replacement battery.
Schedule load-shedding of your non-critical equipment with the bank of programmable outlets. Plug critical equipment into non-programmable outlets for continued runtime while running on battery.
Legrand’s UPS line features a high-power factor, providing more actual power output and better efficiency when compared to other UPS systems.
Each UPS can be optionally fitted with remote management capability for visibility and control at unmanned sites.
The LCD display on the front of the UPS unit allows local read-out and control of the UPS functions from an easy-to-read display.
The batteries within the UPS can be hot-swapped, ensuring maximum uptime and equipment protection during battery replacements.
Resources and Downloads
Download the UPS Brochure to learn more about the features and benefits of our Uninterruptible Power Supplies.
Download our new Power Solutions Guide to learn more about our Power offering.
Related Products
To support power distribution requirements in network and server racks and cabinets, Legrand manufactures a range of Power Distribution Units (PDU) to meet the needs of your installation.