text.skipToContent text.skipToNavigation
Infinium Ultra Banner

Legrand Infinium Ultra™ Solutions 


Legrand’s complete fiber offering has redefined performance in the data center, delivering the most advanced network systems: Infinium™ Quantum, Ultra, and Core. 

With a total single-mode channel loss of 0.49 dB, the Infinium Ultra Solution is ideal for AI, hyperscale, cloud, supercomputing, and other high bandwidth demand environments. Our proven, proprietary manufacturing process ensures consistent performance to maximize capability, resiliency, and usability. 

Options for 12 and 24 Fiber Connectivity

Versatile Installation offers options for high density or modular mounting.

Infinium Ultra Cassettes
Ultra Low System: When Combined with Infinium Ultra Trunks and Infinium Ultra Patch Cords

Single-mode total channel connection loss of 1.2 dBand Single-mode total channel connection return lossof 49 dB. Multimode total channel connection loss of 1.0 dB and Multimode total channel connection return loss: 19 dB.

Infinium Ultra Cassettes and Cords
Universal Polarization

Simplifies selection, installation and migration.

Infinium Ultra Racks