Convention Center Floor Boxes
Our convention center floor boxes help meet all your temporary power needs including data, air and water. Featuring higher amperage ratings of up to 140 amp for greater power and data capacity, these devices are designed to accommodate all your high-load utility services including power, communications, audio/video, plumbing and compressed air. This is the only unit that is UL listed to U.S. and Canadian Safety Standards as a complete floor box assembly.Top Resources:
Explore the technical specifications and component overviews of our Convention Center offerings.
Leverage pre-written specification documentation when building out a project's specification.
Adds flexibility to event spaces without compromising aesthetics or functionality. Can be laid out in a grid pattern to meet end users’ needs. Bail outs can be used to connect floor boxes along the grid to pull whatever is needed from one box to the next.
Ideal for convention centers, ballrooms, arenas, theaters and more.
Hinged covers with 180-degree opening assembly or unhinged covers are available. Large and small covers are available to fit a variety of enclosure sizes. Covers are also available in flush design for bare or polished concrete applications or with ¼ inch recess to accommodate carpeting. Flush covers are provided with a no-slip surface.
When water service is required, a main divider is added to isolate the electrical/communications compartments from the water compartment to provide maximum safety. Drains are supplied in the required size. Compressed air is also available.
400 amp, 140 amp, 100 amp, 60 amp, 30 amp and 20 amp devices available for greater power and data capacity.
Floor boxes with prewired electrical sub-assemblies can be ordered. To simplify installation by eliminating field cutting, boxes are supplied with factory pre-punched conduit entry locations as needed. For prewired units, the only electrical connections required are on the factory supplied distribution blocks.
Additional Resources
Resource Description | Resource Type | Link to Download |
---|---|---|
BIM Model | Revit (.RFA) | Link |
Cut Sheets | Acrobat (.PDF) | Link |
Guide Form Specs | Microsoft Word (.DOC) | Link |
Quick Tip Guide | Acrobat (.PDF) | Link |
Sell Sheet | Acrobat (.PDF) | Link |
Supporting Document | Acrobat (.PDF) | Link |
Installation Instructions | Acrobat (.PDF) | Link |
CAD Files | Zip Folder (.ZIP) | Link |