
Discontinued - Wireless Control Node, 1 Phase, OEM Hardware Only
NWTL-211-1P-HW
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The NWTL-211 is a configurable wireless lighting control node operating on IEEE 802.15.4, 2.4GHz wireless self-healing technology. The NWTL-211 provides On/Off and 0-10V Dimming control and power monitoring, and is compatible with the ANSI 136.41 NEMA receptacle. It uses zero crossing circuitry for reliability and increased product life.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Country Of Origin | China | ||
UPC Number | 754182940264 |
Dimensions
Product Depth US | 5.0 in | ||
Product Height US | 6.0 in | ||
Product Volume US | 150.0 cu in | ||
Product Width US | 5.0 in | ||
Product Weight US | 0.95 lb |