text.skipToContent text.skipToNavigation

Low Voltage Wall Switch, 1-Button w/LED, Black

LVSW-101-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LVSW-100 Series Low Voltage Switches are lighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads. Each button provides a momentary contact that is intended for use with compatible low voltage relay panels or similar lighting control panels or devices. Each button has an LED indicator that can serve as a status indicator or as a locator light.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sleek single gang devices fit decorator wall plates (not supplied); 1-, 2-, 3-, 4-, and 8-button models
  • Blue LED indicator on each button can be used as a locator light or as a status indicator
  • Five color options and custom engraving options; standard buttons may be replaced in the field
  • The product meets the materials restrictions of RoHS

Specifications

General Info
Color Black
Product Series LVSW
Type Switch
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Number of Switches 1
Switch Type Push
Warranty Type 5-Year
Standard UL, cUL, RoHS
UPC Number 754182931347
Dimensions
Product Depth US 1.6 in
Product Height US 4.1 in
Product Volume US 20.3 cu in
Product Width US 1.8 in
Product Weight US 0.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 2 mA
Seismic Tested No
Wire Connection Type Screw Terminal
Compatibility LC8, LP8
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Mounting Type J-Box
Number of Buttons 1
Number of Gangs 1
Operating Temperature 0°-55°C
Operating Temperature Max 55 °C
Operating Temperature Min 0 °C
Operating Humidity 5-95% RH (Non-Condensing)
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the LVSW-101 switch available in Red? if not is there a Red kit available?

Asked by: Zach
Unfortunately, the LVSW switches are not available in red, and we do not have a cover kit available.
Answered by: Justin
Date published: 2024-11-16

Why are the instructions for powering the LED on the switch not with any of the relay or switch documentation?

Asked by: Michael
These switches are used with a variety of devices, many which do not have a Pilot connection. Please refer to your panel/control device documentation to see if a pilot connection is available. If you need additional information for your particular installation, please call Technical Support at 800-879-8585.
Answered by: Tier 1 Tech Support
Date published: 2023-12-06

can you tell me how to wire the LVSW-101 with 3 wire control , that’s on the BZ power packs , i understand i need to bring 24V to the switch and the switched 24V back to the grey wire on the pack , but this does not light up the LED on the switch 

Asked by: Tyler M
How do I wire the LED on the LVSW-101 switch to a BZ power pack. This procedure will power the LED on the button of the LVSW-101 and keep it on continuously wither the load is on or off in three easy steps: Step 1: Remove the J1 shunt jumper on the back of the switch to separate the switch common from the LED common. Step 2: Connect the low voltage black wire from the BZ power pack to the LED common on the right hand side of the back of the switch. Step 3: Connect the red low voltage wire (24VDC) to the LED1 terminal on the right hand side of the back of the switch. The LED should now be powered by the power pack.
Answered by: Tier 1 Tech Support
Date published: 2023-10-31

I av a customer that bought all legrand products lvsw101w  elcu  200 dt300 and bz150 questions is can the lvsw101w can that switch be use as a 3wayswitching application because the have two separate entrances that they need both switces to turn on and off

Asked by: Jermaine
Hi Jermaine, Multiple LVSW-101 switches can be hooked up in parallel to the power pack for multi way switching using the red(24V) and grey(signal) LV wires.
Answered by: Tier 1 Tech Support
Date published: 2023-08-09

Are there light fixtures that can be used with these switches. I want to instal one Light circuit with 2 switches. The light 120 vac with 24v control

Asked by: Daddydvo
The LVSW-100 switch is a low voltage (24v) momentary dry contact, single pole switch.
Answered by: Tier 1 Tech Support
Date published: 2023-07-23

Would the stainless steel wall plate SL26CC25 work with this switch?

Asked by: Shady Artin
Yes, devices fit decorator wall plates (not supplied)
Answered by: Tier 1 Tech Support
Date published: 2023-01-11

In Watt Stopper I have a customer as series LVSW100 & he is looking for single pole switch Momentary on & Momentary off is this possible?

Asked by: Douglas Graham
The LVSW-100 switch is a low voltage (24v) momentary, single pole switch.
Answered by: Tier 1 Tech Support
Date published: 2024-04-26
  • y_2025, m_4, d_25, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_LVSW-101-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT