


Dual Tech Occupancy Sensor 24V DC, center mount 360°
DT-300
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DT-300 Series Dual Technology Ceiling Sensors combine the benefits of passive infrared (PIR) and ultrasonic technologies to detect occupancy. Sensors have a flat, unobtrusive appearance and provide 360 degrees of coverage.
BAA
No
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sensors work with low-voltage momentary switches to provide manual control
- Patented ultrasonic diffusion technology spreads coverage to a wider area
- LEDs indicate occupancy detection
- Uses plug terminal wiring system for quick and easy
- Eight occupancy logic options provide the ability to customize
- Available with isolated relay for integration with BAS or HVAC
- BAA/TAA-compliant models available
Specifications
General Info
Color | White | ||
Product Series | DT-300 | ||
Type | Sensor | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Indicator Lights, Isolated Relay, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
Included | Sensor Mask | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL | ||
UPC Number | 754182913824 |
Dimensions
Product Depth US | 2.1 in | ||
Product Height US | 4.5 in | ||
Product Volume US | 59.0 cu in | ||
Product Length US | 4.5 in | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.33 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 25 mA | ||
Number of Connections | 1 | ||
On Function | Auto On | ||
Wire Connection Type | Plug Terminal | ||
Has Battery | No | ||
Indicator | LED Light | ||
Input Voltage | 18 to 28 VDC/VAC | ||
Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Sensing Range | 36 ft | ||
Sensor Type | Occupancy | ||
Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
Sensor Coverage | 1000 sq ft | ||
Sensor Coverage Pattern | 360 deg | ||
Sensor Mounting Height | 8-12 ft | ||
Ultrasonic Frequency | 40 kHz |
Resources
Installation Instructions
CAD Drawings
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dwg
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
png
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
pdf
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
DT-300
png
DT-300
dxf
DT-300
dwg
DT-300cp - DT-300 Coverage Pattern
png
DT-300cp - DT-300 Coverage Pattern
dxf
DT-300cp - DT-300 Coverage Pattern
dwg
DT-305
dwg
DT-305
png
DT-305
dxf
DT-305cp - DT-305 Coverage Pattern
dwg
DT-305cp - DT-305 Coverage Pattern
dxf
DT-305cp - DT-305 Coverage Pattern
png
View More
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have a switch on the wall which must be on to activate the DT300 properly. which settings on the DT300 should I set to bypass it completely and just use the switch to turn on and off the lights
To bypass the DT-300 sensor and rely solely on the wall switch for controlling the lights, remove the cover and adjust the Ultrasonic Sensitivity trimpot to its minimum setting. This will place the sensor into Service Mode, effectively disabling its occupancy detection functionality. The sensor will indicate it is in Service Mode by displaying a solid red LED.
Important Note: If the Ultrasonic Sensitivity trimpot rotates continuously (360 degrees) without stopping, this indicates that the trimpot has been physically damaged due to over-torquing. In this case, the sensor would no longer function correctly and would require replacement.
Date published: 2025-03-27
What type of wire would I need to make the connections?
For low-voltage 24V sensor connections, standard low-voltage cable practices apply. Thermostat wire is commonly used and suitable for these applications. To ensure proper performance, you should select the wire gauge based on the total current draw of the sensor and the length of the wire run.
Referring to the wire gauge selection chart, consider both the current draw of the DT-300 and the total wire run distance (including both the outgoing and return paths). This helps to limit voltage loss to no more than 10%. For example, if your current draw and wire run are similar to the provided example, a minimum of #22 AWG wire may suffice. However, longer runs or higher current draws might require thicker gauges, such as #20 or #18 AWG.
Date published: 2025-02-10
My lights are not automatically turning off. Does this mean the sensor has gone bad or would a bad sensor not allow the lights to turn on at all
Hello,
we may need to troubleshoot to determine if there indeed is a component issue. Simply start with disconnecting the blue control output wire on the back of the sensor - it is low voltage. If the lights turn off when this is done the power pack is fine - possible sensor issue. If lights remain ON when the wire is removed - power pack needs to be replaced.
Please call us if further assistance is needed, 1-800-879-8585 opt 3
Date published: 2025-01-03
I have a DT 300 sensor. Can I keep my lights on all the time during business hours without movement. I only see a 30-minute delay, was looking for an 8-to-9-hour delay
The maximum delay time on a DT-300 sensor is 30 minutes.
Date published: 2024-11-16
Can the DT 300 be used in a shower atmosphere, meaning a truck stop shower
Thank you for your question. The DT-300 is not rated for installation in a wet area.
Date published: 2024-09-04
Has this item been discontinued?
Hello David,
I have checked our inventory, and discontinued list. The DT-305 is not an obsolete item, and is available
Date published: 2024-08-22
I work as a maintenance tech at a school. A student has removed the faceplate from the sensor. Is there a replacement faceplate available?
Wattstopper does not sell a replacement for the faceplate, but the Technical Support Department may be able to help. Please contact Technical Support at 800-879-8585 and one of our technicians will be happy to assist.
Date published: 2024-05-09
I have 3 occupancy sensors that do seem to shut off the lights when unoccupied. I see the red and green light flickering meaning we clearly have power.
The red and green are activity LEDs for the sensors, if the LEDs continue to flash when you stand still, then the sensor is likely false tripping. I suggest to start with placement, assure all sensors are 5-6' away from air supplies this is common to false trip the sensors causing lights to either stay ON or OFF.
If more assistance is needed, please call our Technical Support Team 1-800-879-8585
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1