Cable Hanger,, 1 3/4'' Dia - Box of 100 [F002086]
F002086
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Electrozinc | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Type | Fasteners |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 1.1 lb | ||
Product Volume US | 0.074 cu ft | ||
Product Depth US | 8.0 in | ||
Product Height US | 4.0 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1