![](https://cdn2.webdamdb.com/1280_QTGB77wa8xb3.png?1604981247)
Ground Grid Wire Clamp - Box of 100 [F002100]
F002100
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable clamps are made of the highest quality spring steel to support cabling from drop wires, directly to studs or directly to structures. Each cable clamp is designed to secure cabling without additional hardware. All cable clamps are available in pre-galvanized finishes for interior use.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Electrozinc | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Type | Fasteners |
Dimensions
Product Width US | 7.0 in | ||
Product Weight US | 7.0 lb | ||
Product Volume US | 0.405 cu ft | ||
Product Depth US | 10.0 in | ||
Product Height US | 10.0 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1