

4'' Square Box with 1-Gang Adj. Plaster Ring and 1 Grounded PlugTail Switch Connector with protective mud cover - Box of 10 [EF000024]
EZE24C-SPTA
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
EZEFAB factory configured branch circuit wiring assemblies dramatically reduce labor and increase productivity on the jobsite
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Other | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388470224 |
Dimensions
Product Depth US | 11.25 in | ||
Product Height US | 4.0 in | ||
Product Volume US | 0.228 cu ft | ||
Product Width US | 8.75 in | ||
Product Weight US | 18.648 lb |
Trade Programs
BAA | Yes |
Resources
Product Image
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1