
R-0345-06-ZN-BK RUNWAY CENTER HANGER SUPPORT KIT
R-0345-06-ZN-BK
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Supports | ||
Finish | Custom Painted | ||
Application Sector | Commercial, Data Center | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
Standard | ROHS | ||
UPC Number | 800388481480 |
Dimensions
Product Depth US | 26.0 in | ||
Product Height US | 3.0 in | ||
Product Volume US | 0.068 cu ft | ||
Product Width US | 6.0 in | ||
Product Weight US | 22.122 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does 1R-0410 come in a bag of 50 pairs?
1R-0410 is sold in pairs. One 1R-0410 is two end caps.
Date published: 2024-12-26
Bazaarvoice SAP Hybris Integration Version 2.8.1