SB-4A-30VO12-24-PE 4H 30 OVR 12R 24W
SB-4A-30VO12-24-PE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Solid Bottom | ||
Application Sector | Commercial, Industrial | ||
Type | Vertical Elbows |
Dimensions
Product Weight US | 4.399 lb | ||
Radius | 12 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1