Sb-4A-Ht24-06-Pe 4H Horz Tee 24R 06W
SB-4A-HT24-06-PE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
SB-4A-HT24-06-PE 4H HORZ TEE 24R 06W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Other | ||
| Material | Aluminum | ||
| Finish | Custom Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom |
Dimensions
| Product Weight US | 7.871 lb | ||
| Tray Height | 4 in | ||
| Radius | 24 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR5262CDW | Pass and Seymour
UL498 (File No. E140596) Fedl Spec WC-596 CSA Standard C22.2 No. 42 (File No. LR16063) Conforms to NEMA WD-1 and WD-6
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2400BC-FW | Wiremold
Low profule raceway designed for communication or power applications,