SB-4A-SR48-36 AL 4H STR REDUCER 48/36W
SB-4A-SR48-36
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | AL | ||
UPC Number | 800388108912 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial, Industrial | ||
Type | Horizontal Other |
Dimensions
Product Width US | 36.0 in | ||
Product Weight US | 6.488 lb | ||
Product Height US | 4.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1