Sb-5A-30Vo12-06 Al 5H 30 Ovr 12R 06W
SB-5A-30VO12-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
SB-5A-30VO12-06 AL 5H 30 OVR 12R 06W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Vertical Elbows | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388140882 |
Dimensions
| Product Width US | 9.0 in | ||
| Product Weight US | 2.739 lb | ||
| Tray Height | 5 in | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP1I | Pass and Seymour
Toggle Switch Openings, 1-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCP5SLOT36 | Wiremold
Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.