![](https://cdn2.webdamdb.com/1280_kmO4M1Gxy602.jpg?1607355317)
SB-5A-90VO12-06 AL 5H 90 OVR 12R 06W
SB-5A-90VO12-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Aluminum | ||
UPC Number | 800388140073 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 9.0 in | ||
Product Weight US | 5.879 lb |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1