![](/medias/missing-product-EN-328x328-1-.png?context=bWFzdGVyfGltYWdlc3w3MzI3fGltYWdlL3BuZ3xhRFV3TDJobE1TODRPRFF3TkRJNU16QTFPRGcyTDIxcGMzTnBibWRmY0hKdlpIVmpkRjlGVGw4ek1qaDRNekk0SUNneEtTNXdibWN8MGJhMDU3Y2IwZDYwMGZjMGE3NDUzYzgyMzI5N2ZiNTc0ODY4M2I5N2E1YmI1Y2E5ZjZiZmViZWQwODA2Mzc2Ng)
SB-5A-RR12-06 AL 5H RH REDUCER 12/06W
SB-5A-RR12-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | AL | ||
UPC Number | 800388138506 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 4.11 lb | ||
Product Height US | 4.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1