text.skipToContent text.skipToNavigation

Sb-6A-45Hb12-18-Pe 6H 45 Horz Elbow 12R

SB-6A-45HB12-18-PE Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SB-6A-45HB12-18-PE 6H 45 HORZ ELBOW 12R

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SB-6A-45HB12-18-PE 6H 45 HORZ ELBOW 12R

Specifications

General Info
Color Aluminum
Type Horizontal Elbows
Material Aluminum
Finish Custom Painted
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
Bottom Type Solid Bottom
Dimensions
Product Weight US 7.871 lb
Tray Height 6 in
Radius 12 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;