Sb-6A-Rx24-1206-Pe 6H Hred X 24R 1206W
SB-6A-RX24-1206-PE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
SB-6A-RX24-1206-PE 6H HRED X 24R 1206W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Other | ||
| Material | Aluminum | ||
| Finish | Custom Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom |
Dimensions
| Product Weight US | 7.871 lb | ||
| Tray Height | 6 in | ||
| Radius | 24 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4A-HASP-GE | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications