SB-6A12C-S024-24 AL 6H SOLBOT 24L 24W
SB-6A12C-S024-24
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Aluminum | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 24.0 in | ||
Product Weight US | 7.349 lb | ||
Product Volume US | 0.68 cu m | ||
Product Depth US | 288.0 in | ||
Product Height US | 6.0 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1