text.skipToContent text.skipToNavigation

CabloBend105/200EZ

CABLOBEND105/200EZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Every data center requires numerous cable tray bends and drops—sometimes thousands in just one installation. With traditional cutting and bending, each drop can take over four hours to complete. With Cablobend Systems, you have the freedom to flexibly create the bends and drops that you need. No more cutting unless shortening the length.

Color Silver
Height 4.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adjustable mesh tray fitting.
  • Easy-to-bend flex wires. The quickest up-and-down bends in the industry.
  • Shrink your installation time to just minutes per bend with zero cutting required on thousands of bends in a single project.
  • Wide range of adjustability. Vertical and horizontal angle adjustability to 90° to fit any configuration.
  • Available in three heights (2””, 4”” and 6””), five widths (6””, 8””, 12””, 18”” and 24””) and two finishes (EZ and BL).
  • Safer installation, no need for cutting tools and less time on elevated areas for installation.
  • Rigidity clips included to fasten sections together for added strength depending on your needs.
  • Pre-made and pre-assembled for increased prefab efficiency.

Specifications

General Info
Color Silver
Type Bends
Finish EZ
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
UPC Number 800388484528
Dimensions
Product Depth US 18.0 in
Product Height US 4.0 in
Product Volume US 0.333 cu ft
Product Width US 8.0 in
Product Weight US 2.79 lb
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Trade Programs
BAA  Yes
TAA Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

cat 6A cable fill capacity in the 24"x4" cable tray

Asked by: Frank
497 cat6a cables with a 0.35" diameter can be installed in tray system CF105/600EZ (4" x 24" mesh tray)
Answered by: Cablofil Tech Support
Date published: 2023-12-26

Where is this product manufacturered?

Asked by: Agent007
The Cablobend is manufactured in the United States
Answered by: bobc
Date published: 2022-10-15
  • y_2025, m_4, d_16, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_945466, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT