
Every data center requires numerous cable tray bends and drops—sometimes thousands in just one installation. With traditional cutting and bending, each drop can take over four hours to complete. With Cablobend Systems, you have the freedom to flexibly create the bends and drops that you need. No more cutting unless shortening the length.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adjustable mesh tray fitting.
- Easy-to-bend flex wires. The quickest up-and-down bends in the industry.
- Shrink your installation time to just minutes per bend with zero cutting required on thousands of bends in a single project.
- Wide range of adjustability. Vertical and horizontal angle adjustability to 90° to fit any configuration.
- Available in three heights (2””, 4”” and 6””), five widths (6””, 8””, 12””, 18”” and 24””) and two finishes (EZ and BL).
- Safer installation, no need for cutting tools and less time on elevated areas for installation.
- Rigidity clips included to fasten sections together for added strength depending on your needs.
- Pre-made and pre-assembled for increased prefab efficiency.
Specifications
General Info
Color | Black | ||
Type | Bends | ||
Finish | Painted | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388484689 |
Dimensions
Product Depth US | 23.0 in | ||
Product Height US | 4.0 in | ||
Product Volume US | 1.111 cu ft | ||
Product Width US | 12.0 in | ||
Product Weight US | 5.41 lb |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Buy American Act Compliance
BAA | Yes | ||
NAFTA | Yes | ||
TAA Compliant | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Submittal Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What does it mean if the red led is on.
A solid red LED on an LMSW (Digital Lighting Management Switch) typically indicates one of the following issues:
Faulty Hardware or Connection Issues
🔹 A damaged LMSW switch, defective DLM cable, or a faulty room controller can cause the solid red LED.
🔹 Testing with another known working switch can help diagnose the issue.
Troubleshooting Steps:
✅ Check the DLM Network Connections: Ensure all RJ45 cables are securely connected.
✅ Inspect the Room Controller: Make sure the LMRC is powered and functioning.
✅ Power Cycle the System: Turn Off and back On the breaker to recycle the room.
✅ Use a Different Port or Replace the Cable: If available, try another port or swap the cable to rule out a bad connection.
✅ Factory Reset the Switch: If needed, hold the configuration button for about 10 seconds to reset settings.
✅ Swap with a Known Working LMSW: If another switch works fine, the original may be defective.
Call Wattstopper Technical Support: A technician can custom tailor a solution based on the specific issue being reported.
Date published: 2025-03-10
Does this product incorporate Russian origin iron or steel?
As of this date, Cablofil does not use, source, or incorporate Russian Iron or Steel in any of our tray or accessories.
Date published: 2025-03-05
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2025-01-03
can I wire these together so that when one area comes on they all come on. I have 3 currently servicing a barber shop. when 1 area comes on I want them all to come on, Is this possible with the DT 305? If so how?
Hello,
It sounds like we have three separate power packs, we can use one power packs red/blue/black and the other two packs we will cap the red 24v off and in parallel connect the blues and blacks.
Date published: 2024-11-04
Are these occupancy sensors exterior rated? If not, what occupancy sensors are?
The Wattstopper CI-305 is not exterior rated. For outdoor applications, I recommend looking into the FSP line of sensors, which are designed for outdoor use.
Date published: 2024-10-24
Will this plug work with the 3769 Corrosion-Resistant Receptacle?
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165:
Part #: CS8169 - 3 phase 480V California Standard Receptacle
Date published: 2024-06-28
Has this item been discontinued?
Hello David,
I have checked our inventory, and discontinued list. The DT-305 is not an obsolete item, and is available
Date published: 2024-08-22
I have 3 occupancy sensors that do seem to shut off the lights when unoccupied. I see the red and green light flickering meaning we clearly have power.
The red and green are activity LEDs for the sensors, if the LEDs continue to flash when you stand still, then the sensor is likely false tripping. I suggest to start with placement, assure all sensors are 5-6' away from air supplies this is common to false trip the sensors causing lights to either stay ON or OFF.
If more assistance is needed, please call our Technical Support Team 1-800-879-8585
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1