
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height
16.732 in
- 3.75 in
- 4.75 in
- 4.125 in
- 4.241 in
- 5.75 in
- 5.241 in
- 6.241 in
- 7.241 in
- 8.097 in
- 8.222 in
- 8.466 in
- 8.858 in
- 8.995 in
- 9.83 in
- 9.801 in
- 10.41 in
- 10.466 in
- 10.696 in
- 11.466 in
- 11.801 in
- 13.217 in
- 13.924 in
- 14.315 in
- 14.631 in
- 15.315 in
- 16.315 in
- 16.732 in
- 17.0 in
- 17.83 in
- 18.75 in
- 19.75 in
- 21.75 in
- 22.75 in
- 29.0 in
- 32.75 in
- 33.75 in
- 34.75 in
- 41.0 in
- 44.75 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Horizontal Elbows | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Ladder | ||
UPC Number | 800388113343 |
Dimensions
Product Depth US | 22.125 in | ||
Product Height US | 5.241 in | ||
Product Volume US | 0.923 cu ft | ||
Product Width US | 13.75 in | ||
Product Weight US | 4.007 lb | ||
Radius | 24 in |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1