
3529-9112-06 S6 90 IVR 12''R 06''W
3529-9112-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Vertical Elbows | ||
Finish | Stainless 316 | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388531482 |
Dimensions
Product Weight US | 11.464 lb | ||
Radius | 12 in |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1