text.skipToContent text.skipToNavigation

4A-VASP-GE 4H VERT ADJ SPLICE KIT (TRA)

4A-VASP-GE Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height 5.023 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Aluminum Alloy 5052 - H32
  • Finish: Plain
  • Height (H): Tray height: 4'', 5'', 6'', 7'' (less 1/2'')
  • Torque: 19 - 25 ft-lbs

Specifications

General Info
Type Splicing
Finish Aluminum
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
Standard UL Classified
UPC Number 800388200678
Dimensions
Product Depth US 6.355 in
Product Height US 3.875 in
Product Volume US 0.027 cu ft
Product Width US 1.92 in
Product Weight US 1.748 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How many degrees of bend? 90°?

Asked by: Dewayne
VASP splices allow up to 90 degrees of bend.
Answered by: Cablofil Tech Support
Date published: 2024-05-01

Hello, Does this come with one or 2 adjustable splices? And does it come with the hardware to secure it to the cable tray as well? Thank You!

Asked by: Michael
All ladder tray splices, including the VASP's, come in pairs with hardware.
Answered by: Cablofil Tech Support
Date published: 2023-06-15
  • y_2025, m_4, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P314190, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT