
4H Fire Wall Penetration Sleeve
4M-FWPS-12-GE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fabricated cable tray fire stop sleeves from Legrand/Cablofil, combined with Firestop products, are an economical alternative to the high cost of fabricating protective fire wall and floor penetration sleeves in the field. This firestop system provides a rigid support for cable tray in a UL classified system approved for fire wall and floor penetrations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Overall length of the sleeve is 20".
- Will fit walls up to 8" thick.
- The Fire Block is a compressible fire stop brick, well-suited for installations where frequent cable changes may be required.
- Blocks are easily cut to fit any space, and can be removed and reinstalled when cable configurations change.
- When exposed to fire, the blocks expand to lock the seal in place.
Specifications
General Info
Type | Wall Penetration Sleeve | ||
Finish | Mill Galvanized Steel | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388205895 |
Dimensions
Product Depth US | 20.0 in | ||
Product Height US | 10.0 in | ||
Product Volume US | 2.083 cu ft | ||
Product Width US | 18.0 in | ||
Product Weight US | 35.316 lb |
Trade Programs
BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do these come in 8in by 18in instead of 4in by 18in? If so what is the part number?
Fire wall penetration sleeves are only available in 4, 5, 6 and 7" high. 8" high is not available.
Date published: 2025-04-08
looking for an installation manual for the wall penetration sleeve 7M Looking for actual dimensions of the product.
Please contact Cablofil tech support at technical.support-CAB@legrand.us.
Date published: 2025-02-03
Is this compatible with baker tray?
Cablofil's fire wall penetration sleeves are compatible with both ladder and wire mesh cable tray. Cablofil sells a splice adapter kit for use with the wire mesh product line. Part number is WM2WPSKIT-ZN. Please contact tech support at technical.support-CAB@legrand.us for additional information or a submittal sheet.
Date published: 2024-03-25
Do you need to intall a lintel for this penetration sleeve?
This is outside the scope of the cable tray manufacturer and would depend on the wall construction, structure above the wall opening and other factors. I recommend reaching out to the structural engineer or engineering design firm working your project.
Date published: 2023-03-16
Does this product require a lintel to be installed in addition to the collar?
This is outside the scope of the cable tray manufacturer and would depend on the wall construction, structure above the wall opening and other factors. I recommend reaching out to the structural engineer or engineering design firm working your project.
Date published: 2023-03-16
Can you remove or not install the flange on the inside and outside of the wall penetration? Is the sleeve one piece of metal for the entire 20" inside to outside? This would be for an application without cable tray.
Unfortunately any modification to the fire wall penetration sleeve would cause it to lose its UL classification. One of the flange collars is welded to the sleeve while the other is loose. The sleeve is one 20" long piece. There is also a 20" long cover that sits on top of the sleeve.
Date published: 2023-03-14
What is the difference between the flange being :"out" and the flange being "in"?
Steel and stainless ladder trays have a c-shaped side rail. The orientation of the c-shape can be flanges facing inward (flange in) or flanges facing outward (flange out). Cablofil also manufactures an aluminum I-beam side rail. Wall penetrations sleeves are designed to be compatible with any Cablofil side rail configuration.
Date published: 2023-03-14
Looking for a Cable Tray Solution from Wet to Dry Locations
Aluminum ladder tray can be used in both indoor and outdoor environments.
Date published: 2022-09-23
Bazaarvoice SAP Hybris Integration Version 2.8.1