Fabricated cable tray wall sleeves from Legrand, provide safe, rigid and aesthetically pleasing support at a wall requiring cables to continue through the wall. Legrand wall sleeves, WPS, are an economical alternative to the support and finish issues of having cable tray penetrate wall and/or floor. This WPS system provides a rigid support for cable tray. After the sleeve is placed in the wall or floor, the loose collar slides over it. Hardware for the tray connection only is included. Hardware required to mount sleeves to the wall or floor is not included.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides a rigid support for cable tray at wall penetrations
- Overall length of the sleeve is 20"
- Will fit walls up to 8" thick
- The opening in thew wall should be within 1" of the normal height and width of the cable tray
- Bonding jumper or ground wire should be in stalled through the pan between the aluminum cable trays on each side of the wall sleeve
- Two pairs of splice plates and fasteners are included for tray attachment
Specifications
General Info
Product Line | Cablofil | ||
Finish | Hot Dipped Galvanized after Fabrication | ||
UPC Number | 800388466296 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial, Industrial | ||
Type | Wall Penetration Sleeve |
Dimensions
Product Width US | 30.0 in | ||
Product Weight US | 58.85 lb | ||
Product Volume US | 4.167 cu ft | ||
Product Depth US | 20.0 in | ||
Product Height US | 12.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
As customer put Legrand fire penetration sleeve as their material spec, we will need you to provide a quote and lead time for these size sleeves. 6M-WPS-24-GE / 6M-WPS-12-GE / 6M-WPS-6-GE / 4M-WPS-6-GE. Looking forward to receiving your reply.
Please reach out to Cablofil technical support at technical.support-CAB@legrand.us. They can put you in contact with an international sales representative who can provide a quotation.
Date published: 2023-06-13
Where can I find installation instructions for these sleeves?
Bazaarvoice SAP Hybris Integration Version 2.8.1