7" Itray Aluminum Straight Sections
09-7A30C-S240-12
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Itray Aluminum cable tray provides superior support in long span industrial applications
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Material: Aluminum Alloy 6063-T6
- Finish: Plain
- Bottom: Ldr: 1'' wide I rung
- Construction: Welded
- Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126.
- Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60.
Specifications
General Info
Product Line | Cablofil | ||
UPC Number | 800388545885 | ||
Country Of Origin | Mexico | ||
Bottom Type | Ladder | ||
Application Sector | Commercial, Industrial | ||
Type | Straight Sections |
Dimensions
Product Width US | 13.5 in | ||
Product Weight US | 115.26 lb | ||
Product Depth US | 240.0 in | ||
Product Height US | 7.56 in | ||
Rung Spacing | 9 in |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Buy American Act Compliance
BAA | Yes |
Technical Information
NEMA Load Class | 30C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1