text.skipToContent text.skipToNavigation

Blind End Kit

4A-BE-18-AL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Aluminum Alloy 5052 - H32
  • Finish: Plain
  • Height (H): Tray height: 4'', 5'', 6'', 7''
  • Width (W): Tray width: 6'', 9'', 12'', 18'', 24'', 30'', 36''
  • Torque: 19 - 25 ft-lbs

Specifications

General Info
Product Line Cablofil
Finish Aluminum
UPC Number 800388523982
Country Of Origin Mexico
Dimensions
Product Width US 18.0 in
Product Weight US 0.584 lb
Product Volume US 0.115 cu ft
Product Depth US 2.75 in
Product Height US 4.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Looking for a 4 inch rail hive, and 6 inch wide blind end kit. I’m not finding it online, but hopefully I’m just overlooking it somewhere. I would presume the part number would be 4A-BE-06-GE

Asked by: Anonymous
The part number for a 4" high x 6" wide aluminum Itray blind end is 4A-BE-06-GE.
Answered by: Cablofil Tech Support
Date published: 2024-06-01
  • y_2024, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P320365, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT