text.skipToContent text.skipToNavigation

Discontinued - Cablofil Cable Cleats

CCF15SS4C30 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Cablofil cable cleats are designed to restrain cables from lateral and torsional forces supported by ladder tray. In vertical applications, cable cleats provide axial strain relief to cables without damaging the cable sheath. Cablofil heavy-duty cable cleats enclose the cable and the ladder rung with a rigid hi-strength interlocking frame that protects high, medium and low voltage cables from mechanical damage resulting from short circuits.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Suitable for continued use after exposure to short circuits
  • Designs for single or trefoil conductors
  • Protects against damage to cables and ladder tray
  • UV and Flame resistant
  • Nonmetallic material, helps limit hot spots at the location of the cleat due to circulating currents
  • Restrains single conductor, high-voltage cables
  • Accommodates virtually every type of cable tray rung, including I-beam, elliptical, square and channel strut

Specifications

General Info
Finish Other
Product Line Cablofil
Country Of Origin United States
UPC Number 800388255654
Dimensions
Product Depth US 4.0 in
Product Height US 4.0 in
Product Volume US 0.046 cu ft
Product Width US 5.0 in
Product Weight US 1.3 lb
Trade Programs
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;