text.skipToContent text.skipToNavigation

CCT1-056066 SS6 Cable Cleat 1C

CCT1-056066 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable cleats provide a more robust and secure method to safely fasten cable to cable tray rungs than cable ties.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For single cable/ multiconductor applications
  • Heavy duty 316L stainless steel construction
  • Short circuit rating of 155kA peak fault
  • Third party certification to IEC 61914
  • Securely clamps around 1" rungs for maximum strength, fasteners included
  • Liners are classified as low smoke & fume, zero halogen and phosphorus-free
  • Bolt collar provides positive stop to avoid over tightening
  • Operating temperature -60°C to +60°C
  • Protects against damage to cables and ladder tray in the event of a short circuit

Specifications

General Info
Product Line Cablofil
Finish AT
UPC Number 800388536630
Country Of Origin United Kingdom
Type Accessories
Dimensions
Product Width US 2.99 in
Product Weight US 0.968 lb
Product Volume US 0.021 cu ft
Product Depth US 2.09 in
Product Height US 5.94 in
Product Length US 2.09 in
Technical Information
Maximum Cable Range 2.6 in
Minimum Cable Range 2.2 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;