![Cable Cleat](https://resources.legrand.us/1280_UIZy7rEhF841EqeI.jpg?1620139133)
![Cable Cleat Application](https://resources.legrand.us/1280_2Wqz8cUFziR71sVn.jpg?1620139221)
![Cable Cleat Application](https://resources.legrand.us/1280_g1Y6QqfyH0M65oC7.jpg?1620139193)
![Cable Cleat Application](https://resources.legrand.us/1280_IWoFCEPMMtt41oBX.jpg?1620139165)
Discontinued - CCT1-50-S4 CABLE CLEAT 1C S4 HDWE
CCT1-50-S4
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil cable cleats are designed to restrain cables from lateral and torsional forces supported by ladder tray. In vertical applications, cable cleats provide axial strain relief to cables without damaging the cable sheath. Cablofil heavy-duty cable cleats enclose the cable and the ladder rung with a rigid hi-strength interlocking frame that protects power cables from mechanical damage resulting from short circuits. The Single Conductor Cable Cleat holds one conductor with a cable range of 0.63"-4.17".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rigid design protects against damage to cables and ladder tray.
- Installs quickly with two-piece design and included hardware.
- Suitable for continued use after exposure to short circuits.
- Patented in the US and Canada.
- Restrains against lateral and torsional forces.
- Resistant to UV and most chemicals.
- Suitable for salt and gaseous atmospheres.
- Suitable for indoor or wet locations.
- Low smoke, zero-halogen, zero-phosphorous.
- Features electrically insulating properties.
- Meets multiple codes and standards including ASTM, IEC, ISO and UL.
- 304 Stainless steel hardware standard
Specifications
General Info
Color | Black | ||
Type | Accessory | ||
Finish | Other | ||
Application Sector | Commercial/Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388483835 |
Dimensions
Product Depth US | 4.33 in | ||
Product Height US | 4.25 in | ||
Product Volume US | 0.071 cu ft | ||
Product Width US | 6.63 in | ||
Product Weight US | 1.65 lb |
Buy American Act Compliance
BAA | Yes | ||
NAFTA | Yes | ||
TAA Compliant | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1