Horizontal Reducing/Expanding Tee And Cross Covers
A-LFF-RX24-3618
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Covers, Horizontal Tees | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388220430 |
Dimensions
| Product Depth US | 71.954 in | ||
| Product Height US | 0.5 in | ||
| Product Volume US | 1.873 cu ft | ||
| Product Width US | 89.954 in | ||
| Product Weight US | 26.122 lb | ||
| Radius | 24 in |
Trade Programs
| BAAÂ | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3481WH10 | On-Q
3 GHz, Recessed, Self-Term, F-Connector Keystone Insert
$21.00
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAMAMC37S5JMM1010M | Ortronics
Infinium acclAIM Fiber Trunk Assembly, Plenum
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2348-3 | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBPD | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$75.84
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS4100MIR9W | Pass and Seymour
100A, 3 Pole, 4 Wire, 3 Phase, 240VAC
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC3RPL | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch, Lighted On, Back and Side Wire
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3451BK | On-Q
RJ45 Cat 5e Coupler Keystone Insert
$10.50
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IGL1520R | Pass and Seymour
20A NEMA L1520 Single Receptacle, Orange, Isolated Ground
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CD3FB103P277GRY | Pass and Seymour
Discover how easy and cost-effective multi-gang installations can be
