
Horizontal Reducing/Expanding Tee and Cross Covers
A-SFF-ET24-3642
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Width
63.881 in
- 6.0 in
- 21.921 in
- 24.921 in
- 27.921 in
- 28.035 in
- 33.225 in
- 33.921 in
- 36.921 in
- 37.035 in
- 39.898 in
- 39.921 in
- 40.035 in
- 45.881 in
- 45.898 in
- 45.921 in
- 46.035 in
- 48.921 in
- 51.898 in
- 51.921 in
- 52.035 in
- 57.898 in
- 57.921 in
- 58.035 in
- 63.881 in
- 63.898 in
- 63.921 in
- 64.035 in
- 69.881 in
- 75.898 in
- 76.035 in
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Covers, Horizontal Tees | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388473348 |
Dimensions
Product Depth US | 95.92 in | ||
Product Height US | 0.5 in | ||
Product Volume US | 1.773 cu ft | ||
Product Width US | 63.881 in | ||
Product Weight US | 61.824 lb | ||
Radius | 24 in |
Trade Programs
BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1