
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height
4.875 in
- 4.023 in
- 4.241 in
- 4.875 in
- 5.023 in
- 5.241 in
- 5.875 in
- 5.899 in
- 6.023 in
- 6.241 in
- 6.301 in
- 6.703 in
- 6.875 in
- 6.899 in
- 7.023 in
- 7.241 in
- 7.301 in
- 7.507 in
- 7.703 in
- 7.899 in
- 8.31 in
- 8.301 in
- 8.507 in
- 8.703 in
- 8.899 in
- 9.31 in
- 9.123 in
- 9.301 in
- 9.507 in
- 9.703 in
- 9.926 in
- 10.31 in
- 10.123 in
- 10.507 in
- 10.926 in
- 11.31 in
- 11.123 in
- 11.926 in
- 12.123 in
- 12.926 in
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Horizontal Tees | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Ladder | ||
UPC Number | 800388473065 |
Dimensions
Product Depth US | 75.625 in | ||
Product Height US | 6.241 in | ||
Product Volume US | 24.582 cu ft | ||
Product Width US | 90.0 in | ||
Product Weight US | 29.304 lb | ||
Radius | 36 in |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1