Ld-6L2I-4612-18 Ss304 45 Ivr 12''R 18''W
LD-6L2I-4612-18
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Vertical Other | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388534728 |
Dimensions
| Product Height US | 4.0 in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 3.394 lb | ||
| Tray Height | 6 in | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Straight-Sections | Cablofil
Straight sections are available in multiple heights, lengths and widths.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Straight-Sections-5HIGH | Cablofil
Straight Sections are available in 5'' side rail height.
