text.skipToContent text.skipToNavigation

09-1954-0030-12 30'L 10''H 12''W G TRAY

09-1954-0030-12 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This product line is designed for applications with extremely heavy loads and long spans. Tray systems are available in lengths of 30 and 40 feet to accommodate 30-40 foot support spans.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • NEMA TRAY TYPE: Two Rail Ladder
  • NEMA CLASS: 20C+
  • CSA CLASS: N/A
  • MATERIAL: Extruded aluminum alloy 6063-T6
  • BOTTOM: 1-5/8'' wide strut rung
  • FINISH: Plain
  • CONSTRUCTION: Arc welded
  • TRAY SERIES: Series 2 (5'' tangent)

Specifications

General Info
Product Line Cablofil
Finish GC
UPC Number 800388534810
Country Of Origin Mexico
Dimensions
Product Weight US 129.08 lb
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you make a vented cover for the long span 4812 series ?

Asked by: Anonymous
Covers are not available for the Long-Span product line. If this product line is selected, it is likely heavy power cables will be installed that require maximum ventilation. Covers are not recommended.
Answered by: Cablofil Tech Support
Date published: 2023-12-08

general pricing?

Asked by: person1221
Good afternoon, P630461 is not a valid product code for any Legrand product. If you can provide a different product code we can better answer our question.
Answered by: Wiremold Tech Support
Date published: 2022-04-17
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P645375, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT