
Outdoor Conversion for Wall Penetration
4G2-0434-18-GE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessories | ||
Finish | Hot Dipped Galvanized after Fabrication | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388466708 |
Dimensions
Product Depth US | 19.881 in | ||
Product Height US | 10.319 in | ||
Product Volume US | 2.196 cu ft | ||
Product Width US | 18.5 in | ||
Product Weight US | 0.001 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this for 6" cable tray or do we nee to use a 6 in the beginning of the part number?
4G2-0434-24-GE is an exterior wall penetration sleeve for a 4" high by 24" wide cable tray.
Date published: 2021-06-23
Bazaarvoice SAP Hybris Integration Version 2.8.1