
SB-4A-HT36-09 AL 4H HORZ TEE 36R 09W
SB-4A-HT36-09
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Horizontal Other | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Solid Bottom |
Dimensions
Product Width US | 9.0 in | ||
Product Weight US | 25.797 lb | ||
Radius | 36 in |