SB-4A20B-S120-24 AL 4H SOLBOT 120L 24W
SB-4A20B-S120-24
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Solid Bottom | ||
Application Sector | Commercial, Industrial | ||
Type | Straight Sections |
Dimensions
Product Width US | 24.0 in | ||
Product Weight US | 30.147 lb | ||
Product Volume US | 1.888 HL | ||
Product Depth US | 120.0 in | ||
Product Height US | 4.0 in |
Technical Information
NEMA Load Class | 20B |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1