
SB-5A-90HB12-06 AL 4H 90 HORZ ELBOW 12R
SB-5A-90HB12-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Horizontal Elbows | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Solid Bottom | ||
UPC Number | 800388135253 |
Dimensions
Product Depth US | 84.0 in | ||
Product Height US | 4.0 in | ||
Product Volume US | 1.167 cu ft | ||
Product Width US | 6.0 in | ||
Product Weight US | 5.369 lb | ||
Radius | 12 in |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1