
SB-7A24C-S240-18 AL 7H SOLBOT 240L 18W
SB-7A24C-S240-18
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Straight Sections | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Solid Bottom | ||
UPC Number | 800388082991 |
Dimensions
Product Depth US | 240.0 in | ||
Product Height US | 7.0 in | ||
Product Volume US | 0.496 cu m | ||
Product Width US | 18.0 in | ||
Product Weight US | 98.902 lb |
Technical Information
NEMA Load Class | 24C |