For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All splices are supplied in pairs.
- Geomet fasteners are standard on aluminum and steel cable tray systems.
- Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
- Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
- Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.
Specifications
General Info
Product Line | Cablofil | ||
Finish | AL | ||
UPC Number | 800388531833 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 1.176 in | ||
Product Weight US | 0.67 lb | ||
Product Volume US | 0.028 cu ft | ||
Product Depth US | 6.0 in | ||
Product Height US | 6.75 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1