![](https://cdn2.webdamdb.com/1280_QMINL0DwtpS8.jpg?1604981589)
Discontinued - Straight Horizontal Divider
4A-0012-99-ZN
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
null
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Aluminum | ||
UPC Number | 800388045934 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial, Industrial | ||
Type | Cable Tray |
Dimensions
Product Width US | 0.875 in | ||
Product Weight US | 4.508 lb | ||
Product Volume US | 0.201 cu ft | ||
Product Depth US | 144.0 in | ||
Product Height US | 2.75 in |
Buy American Act Compliance
BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Date published: 2023-02-02
Bazaarvoice SAP Hybris Integration Version 2.8.1