

Vertical Adjustable Splice Plate
6G2-1307-GE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"".
Height
None
- 12.0 in
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All splices are supplied in pairs.
- Geomet fasteners are standard on aluminum and steel cable tray systems.
- Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
- Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
- Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.
Specifications
General Info
Type | Accessories, Splicing, Vertical Other | ||
Finish | Hot Dipped Galvanized after Fabrication | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388395053 |
Dimensions
Product Height US | 5.437 in | ||
Product Weight US | 7.539 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where we will use Single hole and double hole vertical adjustable splice plate and why?
I'm not sure what you mean by single and double hole splice plates. Vertical adjustable splice plates are typically used to make vertical elevation changes less than 30 degrees but are capable of angles just under 90 degrees. For detailed product questions please contact tech support at technical.support-CAB@legrand.us.
Date published: 2024-07-08
Bazaarvoice SAP Hybris Integration Version 2.8.1