text.skipToContent text.skipToNavigation

Vertical Inside Elbow Covers

A-SFF-90VI12-09 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Aluminum Alloy 5052 - H32
  • Finish: Plain
  • Width (W): Tray width: 6'', 9'', 12'', 18'', 24'', 30'', 36''

Specifications

General Info
Product Line Cablofil
Finish Aluminum
UPC Number 800388212251
Country Of Origin Mexico
Dimensions
Product Width US 10.802 in
Product Weight US 1.065 lb
Product Volume US 1.502 cu ft
Product Depth US 15.5 in
Product Height US 15.5 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this attach to the bottom of the tray or the top? If I have the tray running across the ceiling would this cover be on the bottom (hiding the wires) or on the top of the tray (wires visible from below). Thanks!

Asked by: Nick Bernards
Good afternoon, P315416 is not a valid product code for any Legrand product. If you can provide a different product code we can better answer your question.
Answered by: Wiremold Tech Support
Date published: 2020-12-04
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P315340, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT