
CC-A-SFF-S060-06 AL 6W Cable CHL CVR 5L
CC-A-SFF-S060-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Aluminum cable channel is perfect for industrial installations with limited cables. Ribbed Splices are stronger and allow for longer spans. Optional snap in hardware speeds up installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Aluminum | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388476530 |
Dimensions
Product Depth US | 60.0 in | ||
Product Height US | 1.75 in | ||
Product Volume US | 0.365 cu ft | ||
Product Width US | 6.0 in | ||
Product Weight US | 1.898 lb |
Trade Programs
BAA | Yes |
Resources
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1