CCV-A-30VI24-04 AL 4W 30 VENT 24R VI
CCV-A-30VI24-04
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Aluminum cable channel is perfect for industrial installations with limited cables. Ribbed Splices are stronger and allow for longer spans. Optional snap in hardware speeds up installation.
Width
4.0 in
- 4.0 in
- 6.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | AL | ||
UPC Number | 800388475892 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial, Industrial |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 1.275 lb | ||
Product Height US | 1.75 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1